IESNA:LM-63-2002
[TEST]P951771
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-827-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34114
TILT=NONE
130 -1 1 37 41 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4723.7 5337.1 5948.1 6465.1 6859.9 7099.6 7275.9 7459.2 7633.1 7832.9
8077.3 8340.5 8667.2 9024.4 9470.9 10107.8 10986.7 12175.9 13745.7 15755.1
18356.6 21475.2 24365.8 26043.8 25724.2 23261.3 18697.4 13564.8 8704.8 6187.8
4270.1 2676.8 1490 324.3 0 0 0
4723.7 5245.4 5800 6251.3 6587.3 6808.2 6961 7127.8 7304.1 7485.1
7713 7985.6 8302.9 8655.4 9078.4 9633.1 10378 11362.7 12622.4 14373.2
16655.1 18845.4 19919.4 19550.5 18255.6 16084.1 12662.3 8568.5 4627.3 2733.2
1506.4 674.5 260.9 32.9 0 0 0
4723.7 5191.4 5621.4 5936.3 6173.7 6317.1 6418.1 6549.7 6664.9 6775.3
6930.4 7137.2 7381.7 7616.7 7868.1 8176 8537.9 8972.7 9506.1 10039.6
10201.8 9666 8309.9 6718.9 4947 3433.5 2425.3 1750.8 1229.1 883.6
596.9 357.2 199.8 89.3 16.5 0 0
4723.7 5057.4 5377 5612 5748.3 5818.8 5868.2 5889.3 5875.2 5821.2
5741.3 5699 5652 5539.2 5292.4 4939.9 4573.3 4223.1 3922.3 3717.9
3614.5 3520.4 3391.2 3172.6 3005.8 2876.5 2477 2007 1325.5 928.3
662.7 460.6 305.5 131.6 18.8 0 0
4723.7 4923.5 5153.8 5327.7 5421.7 5445.2 5391.1 5245.4 5010.4 4704.9
4375.9 4110.3 3936.4 3830.7 3746.1 3621.5 3442.9 3271.3 3137.4 3066.9
3066.9 3085.7 3090.4 3071.6 2932.9 2627.4 2303.1 2086.9 1757.9 1412.4
1024.6 672.1 366.6 143.4 9.4 0 0
4723.7 4815.4 4925.8 5052.7 5144.4 5135 5010.4 4768.3 4474.6 4199.6
3971.7 3809.5 3715.5 3645 3562.7 3435.8 3257.2 3041 2829.5 2662.7
2573.4 2585.1 2658 2707.3 2688.5 2606.3 2427.7 2138.6 1816.6 1513.5
1229.1 965.9 702.7 408.9 176.3 0 0
4723.7 4669.6 4704.9 4794.2 4892.9 4939.9 4867.1 4707.2 4528.6 4368.8
4206.7 4023.4 3833 3647.4 3466.4 3276 3066.9 2846 2636.8 2465.3
2312.5 2183.2 2072.8 2002.3 1981.1 1974.1 1936.5 1851.9 1706.2 1501.7
1158.6 794.3 439.5 232.7 84.6 0 0
4723.7 4573.3 4486.3 4505.1 4648.5 4831.8 4975.2 4986.9 4885.9 4726
4540.4 4319.5 4063.3 3793.1 3536.9 3292.5 3059.8 2834.2 2632.1 2474.7
2359.5 2284.3 2223.2 2148 2032.8 1851.9 1663.9 1527.6 1405.4 1269.1
1090.4 843.7 542.9 314.9 103.4 0 0
4723.7 4458.1 4256 4225.5 4366.5 4721.3 5102.1 5280.7 5226.6 5024.5
4782.4 4535.7 4274.8 3985.8 3696.7 3414.7 3149.1 2904.7 2690.9 2526.4
2401.8 2314.8 2279.6 2256.1 2204.4 2091.6 1955.3 1800.2 1642.7 1459.4
1236.2 963.5 709.7 446.5 145.7 0 0
4723.7 4347.7 4044.5 3894.1 3967 4324.2 4848.3 5268.9 5370 5193.7
4900 4617.9 4357.1 4084.5 3814.2 3543.9 3276 3015.2 2787.2 2613.3
2467.6 2371.2 2300.7 2270.2 2225.5 2143.3 2025.8 1894.2 1750.8 1591
1370.1 1088.1 799 439.5 136.3 4.7 0
4723.7 4249 3915.3 3717.9 3746.1 4065.7 4549.8 4972.8 5210.2 5144.4
4897.6 4617.9 4357.1 4098.6 3844.8 3591 3327.7 3069.2 2843.6 2653.3
2491.1 2380.6 2298.4 2249 2197.3 2103.3 1964.7 1814.3 1663.9 1487.6
1269.1 982.3 714.4 380.7 103.4 0 0
4723.7 4230.2 3833 3558 3506.3 3717.9 4096.2 4528.6 4815.4 4843.6
4690.8 4453.4 4218.4 3999.9 3783.7 3551 3306.6 3059.8 2831.9 2636.8
2470 2350.1 2246.7 2152.7 2039.9 1873 1640.4 1370.1 1116.3 907.1
700.3 467.7 284.4 143.4 11.8 0 0
4723.7 4115 3626.2 3240.8 3050.4 3059.8 3179.7 3341.8 3471.1 3539.2
3539.2 3454.6 3346.5 3231.4 3104.5 2970.5 2838.9 2695.6 2524 2347.7
2178.5 1985.8 1786.1 1612.2 1435.9 1198.6 963.5 792 655.7 521.7
383.1 237.4 110.5 30.6 0 0 0
4723.7 4030.4 3468.7 3001.1 2712 2587.5 2547.5 2542.8 2528.7 2507.6
2462.9 2378.3 2277.2 2157.4 2016.4 1901.2 1788.4 1701.5 1645.1 1621.6
1591 1525.2 1419.5 1285.5 1125.7 958.8 803.7 667.4 538.2 420.7
300.8 169.2 72.9 11.8 0 0 0
4723.7 3988.1 3363 2853 2517 2350.1 2263.1 2187.9 2103.3 2009.3
1924.7 1856.6 1779 1715.6 1640.4 1565.2 1485.3 1381.9 1266.7 1170.3
1071.6 982.3 904.8 843.7 775.5 690.9 596.9 502.9 401.9 307.9
209.2 131.6 63.5 2.4 0 0 0
4723.7 3952.9 3299.5 2775.5 2423 2234.9 2119.8 2009.3 1903.6 1797.8
1696.8 1609.8 1527.6 1445.3 1370.1 1297.3 1219.7 1139.8 1064.6 984.7
909.5 843.7 784.9 721.5 646.3 580.5 505.3 420.7 324.3 239.7
173.9 103.4 35.3 0 0 0 0
4723.7 3985.8 3320.7 2787.2 2406.5 2185.6 2037.5 1924.7 1828.4 1734.4
1640.4 1551.1 1459.4 1377.2 1302 1226.8 1149.2 1064.6 980 893
817.8 754.4 700.3 653.3 606.3 554.6 484.1 406.6 338.4 279.7
216.2 148.1 54.1 0 0 0 0
4723.7 4004.6 3344.2 2803.7 2397.1 2129.2 1971.7 1870.7 1781.4 1687.4
1598.1 1508.8 1428.9 1353.7 1283.2 1208 1132.7 1048.1 963.5 878.9
803.7 749.7 705 667.4 622.8 561.7 479.4 411.3 359.6 305.5
239.7 159.8 63.5 18.8 0 0 0
4723.7 4004.6 3370 2824.8 2390 2084.5 1917.7 1821.3 1732 1642.7
1544 1459.4 1386.6 1306.7 1229.1 1151.5 1071.6 991.7 911.8 836.6
775.5 735.6 698 658 596.9 512.3 408.9 359.6 307.9 251.5
183.3 96.4 40 9.4 0 0 0
4723.7 4084.5 3471.1 2923.5 2448.8 2093.9 1905.9 1804.9 1715.6 1640.4
1553.4 1471.2 1391.3 1313.7 1233.8 1156.2 1076.3 998.8 925.9 860.1
806.1 763.8 721.5 669.8 594.6 474.7 357.2 307.9 258.5 204.5
145.7 84.6 44.7 18.8 4.7 0 0
4723.7 4131.5 3539.2 2991.7 2500.5 2126.8 1917.7 1807.2 1720.3 1640.4
1558.1 1478.2 1400.7 1323.1 1247.9 1172.7 1095.1 1019.9 949.4 886
831.9 787.3 740.3 681.5 599.3 474.7 352.5 303.2 251.5 199.8
138.7 82.3 47 23.5 11.8 0 0
4723.7 4150.3 3583.9 3050.4 2547.5 2185.6 1927.1 1819 1722.6 1654.5
1576.9 1499.4 1424.2 1349 1276.1 1205.6 1130.4 1055.2 984.7 914.2
857.8 810.8 761.4 707.4 606.3 481.8 373.7 326.7 272.6 218.6
155.1 94 56.4 35.3 21.2 9.4 0
4723.7 4281.9 3788.4 3278.4 2773.1 2328.9 2016.4 1842.5 1748.5 1673.3
1605.1 1534.6 1464.1 1393.6 1320.8 1247.9 1175 1099.8 1031.7 965.9
907.1 853.1 799 737.9 662.7 566.4 446.5 380.7 324.3 267.9
204.5 129.3 79.9 51.7 37.6 18.8 0
4723.7 4380.6 3974 3520.4 3036.3 2575.7 2190.3 1901.2 1757.9 1673.3
1605.1 1537 1468.8 1398.3 1327.8 1252.6 1172.7 1099.8 1029.3 963.5
909.5 853.1 794.3 728.5 655.7 575.8 484.1 406.6 350.2 293.8
235 169.2 87 51.7 32.9 16.5 0
4723.7 4474.6 4190.2 3830.7 3428.8 2987 2554.6 2138.6 1823.7 1689.7
1609.8 1537 1468.8 1398.3 1323.1 1250.3 1172.7 1095.1 1019.9 940
864.8 794.3 728.5 667.4 615.7 554.6 479.4 399.5 324.3 265.6
213.9 159.8 89.3 40 21.2 7.1 0
4723.7 4625 4488.7 4279.5 3941.1 3553.3 3165.6 2770.8 2258.4 1847.2
1652.1 1560.5 1485.3 1412.4 1341.9 1269.1 1193.8 1118.6 1041.1 958.8
881.3 803.7 733.2 667.4 604 538.2 467.7 399.5 324.3 246.8
190.4 134 84.6 44.7 21.2 9.4 0
4723.7 4780.1 4808.3 4780.1 4617.9 4364.1 4063.3 3729.6 3301.9 2749.6
2178.5 1755.5 1553.4 1461.8 1393.6 1327.8 1257.3 1196.2 1137.4 1066.9
996.4 909.5 822.5 742.6 679.2 618.1 679.2 712.1 538.2 430.1
284.4 209.2 119.9 58.8 28.2 14.1 0
4723.7 4932.9 5137.3 5304.2 5370 5318.3 5151.4 4932.9 4728.4 4484
4110.3 3602.7 3008.1 2401.8 1910.6 1649.8 1574.6 1518.2 1419.5 1330.2
1262 1200.9 1113.9 1050.5 1106.9 1149.2 968.2 735.6 446.5 333.7
249.1 181 122.2 70.5 35.3 11.8 0
4723.7 5088 5471 5828.2 6093.8 6246.6 6256 6169 6086.8 6060.9
6044.5 5973.9 5835.3 5661.4 5440.5 5184.3 4862.4 4554.5 4446.4 4850.6
5727.2 6561.5 6686 5795.3 4089.2 2423 1431.2 900.1 622.8 455.9
345.5 249.1 169.2 96.4 37.6 9.4 0
4723.7 5238.4 5776.5 6310 6756.5 7043.2 7179.6 7226.6 7273.6 7355.8
7482.7 7647.2 7844.6 8025.6 8206.5 8342.8 8559.1 8946.8 9670.7 10855.1
12392.1 14058.3 15684.6 16934.8 17080.5 15907.8 13656.4 10669.4 7449.8 4655.5
2705 1609.8 916.5 345.5 105.8 4.7 0
4723.7 5292.4 5915.2 6533.3 7045.6 7384 7553.2 7626.1 7694.2 7788.2
7917.5 8072.6 8274.7 8479.2 8700.1 9000.9 9433.3 10063.1 10993.8 12284
13997.2 16258 19341.3 23167.3 25634.9 25037.9 23207.2 20687.9 17968.9 15388.4
12749.3 9837.5 6733 3957.6 1605.1 404.2 0
4723.7 5332.4 6009.2 6714.2 7273.6 7640.2 7821.1 7875.2 7903.4 7917.5
7952.7 7999.7 8060.8 8086.7 8168.9 8352.2 8674.2 9186.5 10016.1 11235.8
12878.5 15169.9 18617.5 23684.3 30422 32565.3 30835.6 28784 26513.8 24149.6
20662.1 16145.2 11252.3 6850.5 2705 864.8 0
4723.7 5421.7 6220.7 7036.2 7710.7 8119.6 8237.1 8164.2 7990.3 7738.9
7461.6 7196 6932.8 6688.4 6568.5 6711.9 7337 8446.3 9788.2 11045.5
12237 13625.9 15524.7 18262.6 23505.7 29785.1 28504.3 25461 23463.4 22095.6
20147.4 17329.6 13538.9 9423.9 3685 606.3 0
4723.7 5468.7 6439.3 7327.6 8037.3 8382.8 8375.8 8077.3 7604.9 7106.7
6634.3 6239.5 5934 5755.4 5931.6 6808.2 8300.5 10124.2 12049 14077.1
16295.6 18408.3 20424.7 22763.1 26220 30633.5 31491.3 29216.4 26664.2 24048.6
20941.7 16770.3 11830.4 5727.2 2242 251.5 0
4723.7 5541.5 6486.3 7421.6 8145.4 8493.3 8345.2 7818.8 7153.7 6620.2
6145.5 5767.1 5496.9 5435.8 5945.7 7297.1 9304 11825.7 14934.9 18713.8
22857.1 27117.8 31376.2 35204.5 39554.5 43554.4 44567.3 42736.5 39246.6 34591.1
28469.1 20039.3 13005.4 7191.3 3468.7 401.9 0
4723.7 5546.2 6498 7421.6 8121.9 8432.2 8281.7 7769.4 7109 6516.8
6042.1 5670.8 5426.4 5461.6 6171.4 7764.7 10063.1 13075.9 16904.3 21261.3
25703 30050.7 34424.2 38931.7 44029.1 47735.2 47944.4 45020.8 39925.8 33185.7
26140.1 19416.5 12688.2 7381.7 2925.9 369 0
4723.7 5546.2 6474.5 7365.2 8006.8 8300.5 8265.3 7933.9 7424 6864.6
6366.4 5995.1 5738.9 5717.8 6277.1 7677.8 9731.8 12187.6 15057.1 18239.1
21418.8 24612.6 27681.8 30765.1 34990.6 39131.5 40238.4 38177.3 34673.3 30111.8
25019.1 19393 14605.9 8697.7 3301.9 291.4 0
4723.7 5482.8 6347.6 7158.4 7745.9 8046.7 8143.1 8089 7865.8 7529.7
7156 6796.5 6486.3 6319.4 6474.5 7233.6 8613.1 10392.1 12288.7 14046.5
15743.3 17233.3 18638.6 20603.3 24340 28093.1 27609 24422.2 21479.9 18878.3
15630.5 11745.8 7879.9 3833 1076.3 131.6 0
4723.7 5480.4 6253.6 6965.7 7480.4 7767.1 7931.6 8037.3 8091.4 8107.8
8079.6 7999.7 7901 7792.9 7776.5 7966.8 8549.7 9569.6 10998.5 12624.7
14488.4 16800.9 19856 23822.9 27992 28777 24410.5 18864.2 13875 10103.1
7929.2 5793 4202 2472.3 688.6 28.2 0
4723.7 5351.2 6002.2 6601.4 7038.5 7301.8 7496.8 7666 7823.5 8023.2
8239.4 8455.7 8730.6 8993.8 9351 9884.5 10653 11750.5 13412 15677.5
18445.9 21658.5 25475.1 29742.8 31272.8 29019 23691.3 17778.5 12006.7 8660.1
6265.4 4180.8 2517 580.5 14.1 0 0
4723.7 5337.1 5948.1 6465.1 6859.9 7099.6 7275.9 7459.2 7633.1 7832.9
8077.3 8340.5 8667.2 9024.4 9470.9 10107.8 10986.7 12175.9 13745.7 15755.1
18356.6 21475.2 24365.8 26043.8 25724.2 23261.3 18697.4 13564.8 8704.8 6187.8
4270.1 2676.8 1490 324.3 0 0 0
